Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN 7981 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
...
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN 7981 - Stainless steel A2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 624064,2X45
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
DXL
matière
MAT
Screw nominal diameter
D [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Height of the head
K [mm]
Footprint n°
EMP
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
624063,9X45
3.9x45
Inox A2
3.9
45.0
7.500
2.80
2
624063,9X50
3.9x50
Inox A2
3.9
50.0
7.500
2.80
2
624064,2X9,5
4.2x9.5
Inox A2
4.2
9.5
8.200
3.05
2
624064,2X13
4.2x13
Inox A2
4.2
13.0
8.200
3.05
2
624064,2X16
4.2x16
Inox A2
4.2
16.0
8.200
3.05
2
624064,2X19
4.2x19
Inox A2
4.2
19.0
8.200
3.05
2
624064,2X22
4.2x22
Inox A2
4.2
22.0
8.200
3.05
2
624064,2X25
4.2x25
Inox A2
4.2
25.0
8.200
3.05
2
624064,2X32
4.2x32
Inox A2
4.2
32.0
8.200
3.05
2
624064,2X38
4.2x38
Inox A2
4.2
38.0
8.200
3.05
2
624064,2X45
4.2x45
Inox A2
4.2
45.0
8.200
3.05
2
624064,2X50
4.2x50
Inox A2
4.2
50.0
8.200
3.05
2
624064,2X60
4.2x60
Inox A2
4.2
60.0
8.200
3.05
2
624064,2X70
4.2x70
Inox A2
4.2
70.0
8.200
3.05
2
624064,2X80
4.2x80
Inox A2
4.2
80.0
8.200
3.05
2
624064,8X9,5
4.8x9.5
Inox A2
4.8
9.5
9.500
3.55
2
624064,8X13
4.8x13
Inox A2
4.8
13.0
9.500
3.55
2
624064,8X16
4.8x16
Inox A2
4.8
16.0
9.500
3.55
2
624064,8X19
4.8x19
Inox A2
4.8
19.0
9.500
3.55
2
Visa komprimerad display (88 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Visserie - Boulonnerie - Acier Inoxydable
- Reference 62406
Order number
624064,2X45
Shorttext
Pan head tapping screw form C cross recess "Phillips" DIN 7981 - Stainless steel A2
Sista förändringen
06.08.2024 08:36:31
Enhet
Nyckelord
Pan head tapping screw
Reference
Stainless steel
cross recess
form
screws
Klassificeringar
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-02-03 Tapping screw, non flat washer face
ECLASS 10.1
23-11-01-12 Tapping screw, drilling screw
ECLASS 5.0
23-11-01-12 12
Lettre de forme fente cr
ISO 7049
Lettre forme, conforme n
ISO 7049
Lettre reconn. filetage
-
Lettre reconn. filetage,
DIN 202
Compléments de commande
C
Forme tête, conforme nor
ISO 1891
Norme dimension
ISO 7049
Classe de produit
A
Classe de produit confor
DIN ISO 4759-1
Tolérance, conforme norm
ISO 1478
Forme tête
Linsenzylinderkopf
ETIM 10.0
EC000889 Tapping screw
Standards
DIN-7x-79x-DIN 7981 DIN 7981